Material: Steel zinc-plated.

Version E = with threaded bolt and Allen screw.

* not according to DIN 39.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66211300

d1 [mm]13
d3 [mm]M 5
d4h13 [mm]8
l1 approx. [mm]40
l2 [mm]9
l3 [mm]5
s [mm]-*
Weight [g]24

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn