Material: Aluminium polished.

Version E = with moulded-in threaded bolt and Allen screw.

* not according to DIN 39.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66232000

d1 [mm]20
d3 [mm]M 8
d4h13 [mm]13
l1 [mm]64
l2 [mm]12*
l3 [mm]8
s [mm]4
Weight [g]35

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn