Material: Steel zinc-plated.

Version E = with threaded spindle and Allen screw.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66312500

d1 [mm]25
d3 [mm]M 10
d4h13 [mm]16
d5 [mm]21
l1 [mm]75
l2 [mm]14
l3 [mm]8,0
l4 [mm]6,5
s [mm]5
Weight [g]187

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn