Material: Steel, black oxide finish. Handle slanted, with metric thread.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66512400

TypeStahl
d1 [mm]32
Thread [mm]M 24
d3 [mm]50
l1 ca. [mm]190
h [mm]97,0
b approx. [mm]40,0
Weight [g]1116

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn