Material: Stainless steel 1.4308, blasted. Clamp nuts are simple and cost efficient clamping elements. Contact surface machined.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66599316

d1 [mm]32
d2 [mm]M16
a [mm]15
b [mm]22
h1 [mm]22
h2 ca. [mm]66,5
l approx. [mm]109
Weight [g]248

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn