Material: Steel, precision turned and black oxide finished. Ball knob made from plastic.
Version E = lever slanted with thread.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66644500

d1 [mm]45
d2 [mm]M 20
d4 [mm]16
d5 [mm]40
h [mm]71
l approx. [mm]170
t1 [mm]30
Weight [g]949

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn