Material: Grip tube Ø28mm x 1.5 mm made from Aluminium. Either natural coloured anodised or black plastic coated RAL 9005 matt. Feet made from zinc die cast, black plastic coated RAL 9005 matt. High stability for small sizes. Tube either aluminium silver or black. Grip tube fixed against turning with screws on the face ends (screws below bright grey removable plastic caps). Other sizes on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66650506

Typealufarbig
l1+0,5 [mm]300
d1 [mm]28
d2 [mm]M8
b1 [mm]50
b2 [mm]66
b3 [mm]25
h1 [mm]50
h2 [mm]66
l2 [mm]314
l3 [mm]286
tmin. [mm]15
Weight [g]470

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn