Material: Aluminium, natural colour, anodized or plastic coated in matt black finish. These arched handles are noted for their elegant design. The well-proven elliptical profile has been used again. Shape A: Mounting from the back. Shape B: Mounting from the operating side. Version SW: Black plastic coated (RAL 9005). Version EL: Natural colour, anodized.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66684000

ShapeA
TypeSW
b [mm]20
l1 [mm]160
l2 approx. [mm]185
a [mm]13
d1 Shape A [mm]M6
d2 Shape B [mm]-
h1 [mm]51
h2 [mm]-
t min. [mm]8,5
Weight [g]106

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn