Material: Grip tube Ø28mm x 2 mm made from Stainless Steel 1.4305, silk matt gloss, ground. Feet made from stainless steel, precision cast 1.4308, matt blasted. Very high stability for small sizes. Connection between tube and foot is sealed against water spray. Other sizes on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66699556

l1+1 [mm]300
d1 [mm]28
d2 [mm]M8
b [mm]25
h1 [mm]50
h2 [mm]66
l2 [mm]314
l3 [mm]286
tmin. [mm]15
Weight [g]630

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn