Material: Grip tube Ø28mm x 2 mm made from stainless steel 1.4305, silk matt gloss, ground. Feet made from stainless steel, precision cast 1.4308, matt blasted. Very high stability for small sizes. Connection between tube and foot is sealed against water spray. Other sizes on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66699558

l1+1 [mm]400
d1 [mm]28
d2 [mm]M8
b [mm]25
h1 [mm]50
h2 [mm]66
l2 [mm]414
l3 [mm]386
tmin. [mm]15
Weight [g]760

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn