Material: Stainless Steel 1.4305, matt finish, sand blasted. Note: Cabinet U-handles 425 are as standard supplied with two zinc-plated location discs. These discs guarantee perfect positioning even with large bores in the cabinet. The washers are loosely packed.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66699619

l [mm]180
d [mm]10
h [mm]42
r [mm]12
Weight [g]146

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn