Material: Aluminium, hub machined, rim turned and polished.

Without Handle.

Version B: Without keyway.
Version N: With keyway DIN 6885-1.

* not according to DIN.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 67041201

VersionN
d1 [mm]125
d2 H7 [mm]12
d3* [mm]31
a [mm]16
l1 [mm]36
l2 [mm]18
Weight [g]306

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn