Material: Wheel body: Stainless steel plate 1.4301. Hub: Welded on, matt blasted.

At version B/G: Handle Duroplast PF31, black, glossy finish. Spindle: Stainless steel 1.4305. Hub lengths comply with DIN 950. High mechanical strength, insensitive to blows and impacts.

Version B/A: Without thread, without cylindrical handle.

Version B/G: With revolving cylindrical handle.

Keyway available at extra charge.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 67099925

TypeB/A
d1 [mm]250
d2 H9 [mm]17
d3 [mm]45
b1 [mm]30
l1 [mm]52
l2 [mm]28
Grip-ø x Length [mm] -
No. of Spokes [pcs]5
Sheet Height [mm]3,0
Weight [g]1477

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn