Material: Steel, zinc plated.

Non-detachable hinge.

Low-cost designs for low-load applications.

Type B: with bores for cylinder head screws / lens head screws.

Type C: with bore for countersunk screws.

1) Max. axial force.  2) Max. radial force at opening angle 90°. These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 67700182

FormB
l1 [mm]50
l2 [mm]50
d1 [mm]6
d2 [mm]5,2
m [mm]30
FA1) [N]2500
FR2) [N]1000
Gewicht [g]60

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn