Material: Body: plastic (polyamide), black matt. Pin: Stainless steel 1.4305. Threaded bolt: Nickel-plated brass. Threaded bushings: Nickel-plated brass.

Non-detachable hinges. 3 types for choice: with threaded blind holes or cylindrical, stepped bores for socket head cap screws or countersunk bores or threaded bolts or in combinations.

Temperature resistant up to +80 °C.

1) Fastening torque for thread d1.

2) Fastening torque for fitting screw in d2.

3) Max. axial force.

4) Max. radial force at opening angle 90°.

These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 67700241

FormA
l1 [mm]39
l2 [mm]40
d1 [mm]M4
MA1) [Nm]3
d2 [mm]-
MA2) [Nm]-
d3 [mm]3
h1 [mm]14
h2 [mm]9
h3 [mm]9,5
l3 [mm]-
l4 [mm]14
m1 [mm]25
m2 [mm]25,5
t1 [mm]6,5
t2 [mm]-
FA3) [N]200
FR4) [N]100
Gewicht [g]19

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn