Material: Body: plastic (polyamide), black matt. Pin:
Stainless steel 1.4305. Threaded bolt: Nickel-plated brass. Threaded
bushings: Nickel-plated brass.
Non-detachable hinges. 3 types for choice: with threaded blind holes or
cylindrical, stepped bores for socket head cap screws or countersunk
bores or threaded bolts or in combinations.
Temperature resistant up to +80 °C.
1) Fastening torque for thread d1.
2) Fastening torque for fitting screw in d2.
3) Max. axial force.
4) Max. radial force at opening angle 90°.
These are non-binding guide values without any liability.
Service:
Katalogseite
Zusätzliche Informationen
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Article ID: 67700247
B |
64 |
65 |
- |
- |
6,5 |
5 |
5 |
23 |
13,5 |
15 |
- |
24 |
40 |
40 |
- |
6,5 |
510 |
260 |
57 |