Material: Aluminium, anodized in natural colour. Pin: Stainless
steel 1.4571.
Non-detachable hinges. The swivel range depends on the pivoting
direction; 180° or 90°. With bores for countersunk screws DIN 7991.
1) Max. axial force.
2) Max. radial force at opening angle 90°.
These are non-binding guide values without any liability.
Service:
Katalogseite
Zusätzliche Informationen
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Article ID: 67700324
Aluminium |
A |
60 |
- |
8,3 |
8 |
15 |
8 |
8,5 |
17 |
21,5 |
- |
36 |
3200 |
4400 |
90 |