Material: Stainless steel 1.4308 (A2) matt blasted or Stainless
steel 1.4408 (A4). matt blasted. Pin: Stainless steel 1.4571
Non-detachable hinges. The swivel range depends on the pivoting
direction; 180° or 90° (type C 180° or 70°).
Type A: with bores for countersunk screws DIN 7991.
Type C: with threaded bolts.
1) Max. axial force.
2) Max. radial force at
opening angle 90°.
These are non-binding guide values without any liability.
Service:
Katalogseite
Zusätzliche Informationen
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Article ID: 67700335
1.4308 (A2) |
C |
40 |
M5 |
- |
4 |
9 |
5 |
5,5 |
11 |
16 |
11 |
25 |
|
|
69 |