Material: Plastic Polyamid (PA), glass fibre reinforced, black matt. Pin: Stainless steel 1.4305. Threaded bolts: Steel zinc plated. Non-detachable, high quality plastic hinges.

Type A: with 2 x 2 bores for countersunk screws.

Type B: with 2 x 2 bores for cylindrical screw heads.

Type C: with 2 x 2 threaded bolts.

Type D: with 2 bores for countersunk screws and 2 threaded bolts.

Type E: with 2 bores for cylindrical screw heads and 2 threaded bolts.

Temperature resistant up to +140 °C.

1) Fastening torque for thread d1.

2) Fastening torque for fitting screw in d2.

3) Max. axial force. 4) Max. radial force at opening angle 90°. These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 67700392

FormD
l [mm]40
d1 [mm]M5
MA1) [Nm]5
d2 [mm]5,5
MA2) [Nm]3
d3 [mm]4
h1 [mm]9
h2 [mm]5
h3 [mm]5,5
h4 [mm]11
l3 [mm]14
l4 [mm]12
m [mm]25
t [mm]-
FA3) [N] 1900
FR4) [N]1000
Gewicht [g]20

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn