Material: pickled brass. Vase glasses made from acrylic glass (1) or natural glass (2).

With instantaneous shutting off, with turnable replenishing bowl, easy visual inspection of drop fall.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68040400

ArticleTropföler
Volume [ccm]35
Thread [in.]G 3(8"
Glas-Werkstoff2
A [mm]10
D [mm]40
d [mm]20
H [mm]132
h [mm]48
SW17
Weight [g]150
Spare Glass Art.-No.:680 423 00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn