Material: pickled brass. Vase glasses up to Ø 80 mm made from acrylic glass, above made from natural glass. With instantaneous shutting off, with turnable replenishing bowl, easy visual inspection of drop fall.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68040600

ArticleTropföler
Volume [ccm]125
Thread [in.]G 1/2"
A [mm]14
D [mm]60
d [mm]28
H [mm]165
h [mm]72
SW24
Weight [g]314
Spare Glass Art.-No.:680 426 00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn