Material: pickled brass. Vase glasses made from acrylic glass (1) or natural glass (2).

With instantaneous shutting off, with turnable replenishing bowl, easy visual inspection of drop fall.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68040800

ArticleTropföler
Volume [ccm]315
Thread [in.]G 1/2"
Glas-Werkstoff1
A [mm]14
D [mm]80
d [mm]28
H [mm]190
h [mm]95
SW24
Weight [g]440
Spare Glass Art.-No.:680 428 00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn