Material: pickled brass. Vase glasses made from acrylic glass (1) or natural glass (2).

With instantaneous shutting off, with turnable replenishing bowl, easy visual inspection of drop fall.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68040900

ArticleTropföler
Volume [ccm]450
Thread [in.]G 3/4"
Glas-Werkstoff2
A [mm]16
D [mm]90
d [mm]28
H [mm]210
h [mm]110
SW30
Weight [g]854
Spare Glass Art.-No.:680 429 00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn