Material: pickled brass. Vase glasses made from acrylic glass (1) or natural glass (2).

With instantaneous shutting off, with turnable replenishing bowl, easy visual inspection of drop fall.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68042500

ArticleErsatzglas
Volume [ccm]70
Thread [in.]-
Glas-Werkstoff1
A [mm]-
D [mm]50
d [mm]20
H [mm]-
h [mm]55
SW-
Weight [g]15
Spare Glass Art.-No.:-

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn