Materials: Housing: Polyamid (PA-T) non-ageing, highly transparent. Reflector: Aluminium, anodized in natural colour. Seal: Rubber NBR (Perbunan®).

Temperature resistant up to 100ºC. High strength. Resistant against oil, diesel and solvents. Not resistant against alcohol. At mounting wall thickness below 4mm, a nut is required.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68183503

d1 [mm]11
d2 GewindeM16x1,5
d3 [mm]22
l1 [mm]8
l2 [mm]7
s [mm]19
TA [Nm]2 - 3
Gewicht [g]3

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn