Material: Metal Parts: Steel, zinc-plated. Elastomer: Natural rubber, Strength 55° Shore.

Fit: Up to outer diameter 30mm: mounting hole H11 / H12. From outer diameter 34mm: mounting hole H13. Temperature resistant up to 80°C.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68500800

Ø D [mm]55+/-0,15
Ø d [mm]30+/-0,4
l [mm]94+/-0,1
L [mm]89,5+/-0,3
Gewicht [g]622

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn