Material: Elastomer: Natural rubber, hardness 55º Shore. Metal parts: Stainless steel 1.4301.

One side with internal thread. Standard components for elastic mounting. The grade of rubber used has perfect physical properties.

Temperature resistant up to 80ºC.

Other sizes, Shore hardnesses or elastomer types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68910255

D [mm]25
H [mm]28
G [mm]M6
I [mm]6
Spring Rate CD average [N/mm]92
Admissible Compressive Load F perm.* [N]280
Weight [g]21

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn