Material: Elastomer: Rubber NBR, black, hardness 55º Shore A. Metal part: Stainless steel 1.4301.


Hollow design. One side metal, with mounting bore for allen screw DIN 912.


Due to the hollow design, these elements are particularly suitable as end stops. Also usable as elastic machine feet.
The grade of rubber has perfect physical properties.

Temperature resistant up to +100ºC (for short time +120°C).

Other sizes, Shore hardnesses or elastomer types on request.

* Permissible Pressure Load.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68921750

D [mm]75
H [mm]30
B [mm]10,5
d [mm]22
s [mm]2,5
Federrate CD
mittel [N/mm]*
670
Zul. Belastung
Fzul. [N]*
5000
Einfederung +/-20%
bei Fzul. [mm]
7,5
Gewicht [g]199

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn