Material: Metal parts: Stainless steel 1.4301. Elastomer: Natural rubber, 55° Shore hardness.

Rubber-Metal buffers are simple, reasonably priced standard components used for elastic mounting. When shearing load occurs their load-bearing capacity is considerably lower than with pressure load. This has to be considered when horizontal mass forces or belt traction occur. The grade of rubber used has perfect physical properties. Temperature resistant up to 80°C.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68928600

D Ø [mm]15
H [mm]7
G [mm]M4
I [mm]10
Spring Rate CD average [N/mm]174
Admissible Compressive Load F zul.* [N]95
Shear Spring Rate CS average [N/mm]29
Admissible Propulsive Load F zul.* [N]35
Weight [g]5,8

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn