Material: Elastomer: Natural rubber hardness 55° Shore. Metal parts: Stainless steel 1.4301.

Both sides with internal thread. Standard components for elastic mounting. The grade of rubber used has perfect physical properties.

Temperature resistant up to 80ºC.

Other sizes, Shore hardnesses or elastomer types on request.

* Fperm. is the permissible static permanent load, which may be overlaid by a dynamic, alternating load. With shearing load please take care that no tension load in the rubber occurs at all during mounting. To achieve a sufficient fatigue strength provide some compressive prestressing.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68945050

D Ø [mm]50
H [mm]50
G [mm]M10
I [mm]10
Spring Rate CD average [N/mm]118
Admissible Compressive Load F zul.* [N]1000
Shear Spring Rate CS average [N/mm]37
Admissible Propulsive Load F zul.* [N]400
Weight [g]169

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn