Material: Metal parts: Stainless Steel 1.4301. Elastomer: Natural rubber, Rubber hardness Shore A medium: about 55°.  

One side with internal thread, other side with external thread. Standard components for elastic mounting. The grade of rubber used has perfect physical properties. Temperature resistant up to 80ºC. Other sizes, Shore hardnesses or elastomer types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68960800

D Ø [mm]40
H [mm]30
G [mm]M8
I [mm]23
t [mm]8
Spring Rate CD average [N/mm]234
Admissible Compressive Load F zul.* [N]650
Shear Spring Rate CS average [N/mm]49
Admissible Propulsive Load F zul.* [N]250
Weight [g]91

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn