Material: Co-Polyester Elastomer. The profile dampers TS are a maintenance-free, self-contained damping elements. Due to the almost linear damping characteristics it provides very smooth energy absorption along with minimum reaction loads on the machine. The excellent temperature characteristic of the material provides consistent damping performance over a temperature range of -40°C to +90°C. The low installed weight, the economic price and the long operating life of up to 1 million cycles makes this an attractive alternative to hydraulic end position damping, if the moving mass does not need to stop in an exact datum position and it is not necessary to absorb 100% of the incoming energy. The life cycle is up to 20 times longer than for urethene dampers and up to ten times longer than for rubber springs. Environment: Resistant to oil, grease seawater and to microbe or chemical attack. Excellent UV and ozone resistance. Material does not absorb water or swell. Dynamic Force Range: 533 N to 23,500 N. Temperature Range: -40°C to +90°C. Energy Absorption: 35% to 64%. Material Hardness: Shore 40D. Mounting: in any position. Impact Velocity range: up to max. 5 m/s. Mounting Bolt Torque: M4: 2 Nm. M5: 4 Nm. M6: 6 Nm. M12: 50 Nm. M16: 120 Nm. On request: special strokes, characteristics, spring rates, sizes and materials. Download Energy-Stroke Characteristics 1.5 MB  

1) Max. energy capacity per cycle for continuous use. 2) For a single cycle, e.g. an emergency stop.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 69111400

Type14-7
Bemerkung
W31) [Nm/Hub]2
W3max2) [Nm/Hub]3
Max. Travel [mm]7
D [mm]14
d1 [mm]19
d2 [mm]13
L1 [mm]4
L2 [mm]15
M [Thread]M4
Weight [g]3

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn