Material: Steel, zinc plated. Chain link consisting of two parts that have to be rivetted together. Precisely drop-forged and deburred, ready-to-use, matching chain DIN 766. One part is placed on top of the other, then both parts are pressed together. These spare chain links cannot be used for continous operation under load.

### Discontinued product line: Delivery while stocks last. ###

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 77014000

Nominal size10
d ≈ [mm]10
t ≈ [mm]28
b ≈ [mm]34

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn