Materials: Profile barrel: Anodised aluminium. End covers: Aluminium die-cast. Piston rod: Stainless steel (ferritic), Piston and piston rod seals: Polyurethane. O-ring seals: NBR. Medium: Compressed air, filtered, lubricated or non-lubricated. Standard: ISO 15552. Mode of operation: Double-acting with magnetic piston and adaptive end-of-stroke cushioning system ACS. Operating pressure:1 to 12 bar. Operating temperature: -20°C to +80°C max. Below +2°C please consider the air quality.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 80132050

Cylinder Ø [mm]32
Standard Travel [mm]50
ConnectorG 1/8
Theoret. Shear Force at 0.6 MPa [N]482
Theoret. Spring Force at 0.6 MPa [N]414
Damping Length [mm]20
Damping Capacity [cm³]12,8
E [mm]47
L8 [mm]94
Weight at 0 mm [kg]0,49
Weight per 25 mm [kg]0,06

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn