Materials: Profile barrel: Anodised aluminium. End covers: Aluminium die-cast. Piston rod: Stainless steel (Ø 20 and 25 mm austenitic, Ø 32 and 40 mm ferritic). Piston rod seal: Polyurethane. Piston seal: Nitrile rubber. O-ring seals: Nitrile rubber. Medium: Compressed air, filtered, lubricated or non-lubricated. Standard: ISO 21287. Mode of operation: double-acting, magnetic piston, piston rod with internal thread, buffer cushioning. Operating pressure: 1 to 10 bar. Operating temperature: -5°C* to +80°C max. *With temperatures below +2°C please consider the air quality. On request also available with external thread.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 80325010

Cylinder-Ø [mm]25
Standard Travel [mm]10
ConnectorM5
Theoret. Spring Force at 0.6 MPa [N]294
Theoret. Pulling Force at 0.6 MPa [N]247
ZJ [mm]45
Weight at 0 mm [kg]0,15
Weight per 5 mm [kg]0,01

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn