Materials: Mounting: Aluminium die-cast. Screws: Steel, zinc plated. Bolts: Stainless steel. Mounting element at the end cover.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 81000740

Cylinder-Ø [mm]40
CB H14 [mm]28
ØEK f8 [mm]12
FL [mm]25
L [mm]16
LH [mm]60
MR [mm]12
R [mm]38
UB [mm]52
Weight [g]160

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn