Materials: Mounting: Aluminium die-cast. Screws: Steel, zinc plated. Bolts: Stainless steel. Mounting element at the end cover.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 81000763

Cylinder-Ø [mm]63
CB H14 [mm]40
ØEK f8 [mm]16
FL [mm]32
L [mm]22
LH [mm]79
MR [mm]15
R [mm]56,5
UB [mm]70
Weight [g]340

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn