Materials: Mounting: Aluminium die-cast. Screws: Steel, zinc plated. Bolts: Stainless steel. Mounting element at the end cover.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 81000780

Cylinder-Ø [mm]80
CB H14 [mm]50
ØEK f8 [mm]16
FL [mm]36
L [mm]22
LH [mm]99
MR [mm]15
R [mm]72
UB [mm]90
Weight [g]540

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn