Material: Bowl: Polycarbonate. Housing: Zinc die-cast.
O-ring seals: Synthetic elastomers. Filter element: Polypropylene.
Medium: Compressed air.
Operating pressure: Max. 10 bar.
Max. flow: 28 l/s (Connection G 1/4).
Operating pressure = 6.3 bar. Øp = 0.5 bar.
Filter element 40 micrometer.
Draining: Manual as standard.
Service:
Katalogseite
Zusätzliche Informationen
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Article ID: 83000700