Material: Body: Brass, nickle-plated.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 86351028

Ø A [mm]10
BG1/4 A
D [mm]30,2
D1 [mm]34
SW [mm]17
Ø F [mm]16,0
G [mm]7,4
Weight [g]59

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn