Material: Body: Brass, nickle-plated.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 86360405

Ø A [mm]4
BM5
D [mm]18,7
D1 [mm]27,0
SW [mm]8
Ø F [mm]9,5
G [mm]4,4
Weight [g]13

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn