Material: Body: Brass, nickle-plated.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 86360418

Ø A [mm]4
BG1/8 A
D [mm]20,6
D1 [mm]34,0
SW [mm]14
Ø F [mm]11,0
G [mm]6,0
Weight [g]34

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn