Material: Body: Brass, nickle-plated.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 86360628

Ø A [mm]6
BG1/4 A
D [mm]24,2
D1 [mm]36,5
SW [mm]17
Ø F [mm]13,0
G [mm]6,0
Weight [g]58

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn