Material: Body: Brass, nickle-plated.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 86360838

Ø A [mm]8
BG3/8 A
D [mm]26,7
D1 [mm]51,5
SW [mm]22
Ø F [mm]16,5
G [mm]10,0
Weight [g]123

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn