Material: Body: Plastic PBT.
• Operating pressure: max. 10 bar.
• Vacuum: max. -1 bar.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 86610400

Ø A [mm]4
C [mm]34,5
Ø D [mm]3,3
G [mm]16,5
H [mm]4,5
Ø K [mm]9,5
O [mm]10,5
Weight [g]5,3

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn