Material: Body: Plastic PBT. Thread: Brass, nickle-plated.
• Operating pressure: max. 10 bar.
• Vacuum: max. -1 bar.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 86640614

Ø A [mm]6
BR1/4
C [mm]29,5
E [mm]20,5
G [mm]10
G1 [mm]17,5
Ø K [mm]12
Z [mm]14
Weight [g]20,4

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn