Safety quick-release couplings ISO 4414, DIN-Standard EN 983. Adaptor profile 7.2 German standard. The safety locking system of the safety coupling stops the dangerous „whip effect“. The novel locking system of the coupling offers optimum tightness at low coupling forces. Innovative, patented technology. Perfect performance and safety.

Material: Composite material.

Air-flow-Ø: 7.2/7.4 mm.

Air flow: 1470 l/min ΔP: 0.6 bar.

1920 l/min ΔP: 1 bar.

Adaptor profile: NW 7.2 and NW 7.4.

Operating pressure: 2 to 12 bar.

Max. operating pressure: 16 bar.

Temperature range: -15ºC to +70ºC.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 87040601

Connector6 - 7
L1 [mm]49
Ø [mm]32
L2 [mm]78
Weight [g]80

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn