Material: Aluminium. Spiders special elastomere with hardness Shore 98 A, red.

- Zero backlash, insertable elastic connection shaft.

- Vibration damping, ideal for connection of gear box shafts.

- Good elimination of shaft displacement.

- With removable half shell clamps, ready-to-install for rapid mounting without removal other units. Oher types (one side stiff, or both sides stiff) or stainless steel on request.

Temperature range: -30°C to +100°C.

Length: The length can be chosen stepless in a wide range. Boreholes: For both sides, the boreholes can be choosen in a wide range. Keyways are available at extra charge. Delivery time: Normally only 7 working days. Ordering details: The product no. will be created individually for each customized shaft:

Attention: These products cannot be ordered in the webshop. Please contact a MÄDLER office or MÄDLER distributor. * For dimsioning you have also to regard the maximum torque rates of the insert and the clamp hubs. See PDF-catalog page. ** Standard boerholes for choose: See PDF-catalog page. Special boreholes on request.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: RNW14-0000-00-00-0000

Type, SizeRNW 14
Torque TK Nominal * [Nm]12,5
Length A for choose [mm]102 - 3000
Boreholes for choose ** [mm]4 - 14
DH [mm]30
DR [mm]30
Störkreis-Ø [mm]34
l1 [mm]11
lW [mm]8
lZK [mm]17,5
Weight of couplings [kg]0,08
Weight of tube [kg/meter]1,10
Spare Part Insert [Prod. No.]60519814

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn