Material: Special chain steel.
According to DIN ISO 606 (ex DIN 8187)

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeDIN ISOp
[mm]
h5
[mm]
G
[mm]
d4
[mm]
B
[mm]
s
[mm]
b3 min.
[mm]
Weight
[g]
10100331   einseitig06 B-19,5259,513,53,58,01,28,665,0
10500331   einseitig08 B-112,713,017,94,39,51,611,4311,5
10600331   einseitig10 B-115,87516,521,95,514,31,713,4118,1
10700331   einseitig12 B-119,052126,66,616,01,815,7524,0
10800331   einseitig16 B-125,42331,86,619,12,825,678,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn