Material: Special chain steel.

According to DIN ISO 606 (ex DIN 8187).

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeDIN ISOp
[mm]
h5
[mm]
G
[mm]
d4
[mm]
B
[mm]
s
[mm]
b3 min.
[mm]
Weight
[g]
10100332   zweiseitig06 B-19,5259,513,53,58,01,28,665,6
10500332   zweiseitig08 B-112,713,017,94,39,51,611,4313,9
10600332   zweiseitig10 B-115,87516,521,95,514,31,713,4121,2
10700332   zweiseitig12 B-119,052126,66,616,01,815,7528,0
10800332   zweiseitig16 B-125,42331,86,619,12,825,689,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn